Multimedia Expansion Board
Buy/Sample Options DM320005
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Multimedia Expansion Board 
Part Number: DM320005
PIC32 Multimedia Expansion Board

The Multimedia Expansion Board (MEB) provides PIC32 Starter Kit, dsPIC33E USB Starter Kit or PIC24E USB Starter Kit users with an integrated yet flexible solution for development of high impact user interfaces. The board comes with a 3.2 Color TFT touch-screen QVGA display, an onboard FCC certified WiFi module, a 24-bit stereo audio code, a three-axis accelerometer, a joystick and a MicroSD memory card slot. Simply connect any DM320001, DM320003-2, DM320004, DM330012 and DM240012 Starter Kit to the MEB and you're ready to develop, program and debug code for the user interface features. Demo software for the MEB may be downloaded below and is also contained within the Microchip Application Library, including software for the joystick, accelerometer, CPLD and more.

Connect
  • Attach any PIC32, dsPIC33E or PIC24E Starter Kit (required)
  • Power via USB through the starter kit, or external 9V supply
  • View
  • Fast High Color Images
  • Localized Fonts
  • Visual Prompts and buttons
  • Listen
  • 24-bit Stereo Audio
  • Speex Voice Playback
  • MP3 Music
  • Interact
  • Touch Screen Buttons
  • 8 position Joystick with Fire button
  • 3 Axis Orientation / Acceleration
  • Network
  • FCC Certified Wi-Fi™
  • 10/100 Ethernet via PIC32 Ethernet Starter Kit
  • Box Contents:
    Multimedia Expansion Board(MEB)
    Information Sheet with links to get started directing users to web based instructions for software download and installation. Note that no software is provided in the box.

    Note: Microchip MPLAB C Compiler Evaluation Versions are free! They are full-featured for the first 60 days. After 60 days only optimization level 1 can be enabled in the compiler.


    Board Features:

    1. 3.2 inch (8.1 cm) QVGA touch screen display with backlight 2. Five user-controlled LEDs
    3. Four-way joystick (S2)
    4. Fire button (S1)
    5. Headphone jack
    6. Line output jack
    7. Microphone input jack
    8. Power LED
    9. PICtail™ compatible expansion connector

    1. Solomon Systech Graphics Controller (SSD1926)
    2. microSD card slot.
    3. Regulated 3.3V and 1.8V power supply for powering the board via a starter kit or 9-14V power supply
    4. Accelerometer and temperature sensor (BMA150)
    5. 24LC08 EEPROM.
    6. SPI Flash (SST25VF016)
    7. 24-bit audio codec (WM8731)
    8. CPLD for SPI and Chip Select configuration
    9. Starter kit connector
    10. Integrated 802.11 wireless connectivity

    Downloads