PICkit 28-Pin LIN Demo Board
Buy/Sample Options DM164130-3
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICkit 28-Pin LIN Demo Board 
Part Number: DM164130-3

The 28 PIN LIN Demo board is a small and simple demo board which can be used to quickly start developing LIN based applications.

The board supports multiple PIC16F and PIC18F devices and has an automotive grade transceiver with an integrated voltage regulator. It also features a generous proto-typing area, a potentiometer, multiple indicator LEDs and push buttons for convenient applications development, test and debug.

The kit contains:

  • 1 Populated board
  • 2 Bare Boards
  • Information Sheet
Downloads