Graphics Display Prototype Board
Buy/Sample Options AC164139
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Graphics Display Prototype Board 
Part Number: AC164139

The Graphics Display Prototype Board (set of three) provides an easy path to integrate a graphics LCD panel of developer’s choice to one of the following platforms.

PIC24FJ256DA210 development board (DM240312)

Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5)

Main Features:

Microchip display connector V1

Footprints of flat flexible connectors (FFC) with up to 50-pins with varying pitch sizes (1.0, 0.8, 0.7, 0.6, 0.5 mm), and VESA FPDI-1

Prototyping area for power supply circuits

Flexible mapping of V1 connector signals to FFC connector signals

Compatible with Prototype PICtail Plus™ Daughter Board (AC164126)

Downloads