|

The PIC24FJ256DA210 Development Board is a low cost and efficient development board to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB. This board is an ideal platform for developing graphical human interface applications.
The development board requires a display board to complete the 2-board setup. It has a Microchip display connector V1, and allows developers to match with any of the listed 3.2”, 4.3” TFT display, or the graphics prototype board available by Microchip.

|
3.2” 320x240 Truly TFT Display Board (AC164127-4)
|

|
4.3” 480x272 Powertip TFT Display Board (AC164127-6)
|

|
Display Prototype Board (AC164139)
|
The development board also provides a complete interface to MPLAB ICD-3, MPLAB REAL ICE, and MPLAB PICkit-3 Emulator and Debugger.
Main Features:

|
PIC24FJ256DA210 16-bit microcontroller
|

|
Capacitive touch pads and switches
|

|
Microchip display connector V1
|

|
USB connectors (embedded host/device/OTG)
|

|
PICtail™ Plus Modular expansion slot
|

|
RS-232 serial port and associated hardware
|

|
Debug connectors supporting MPLAB ICD-3, MPLAB REAL ICE and MPLAB PICkit-3
|
Microchip also offers the PIC24FJ256DA210 development kit (DV164039) option which includes the board, 3.2” TFT Sisplay, Graphics Display Prototype Board, and MPLAB ICD-3 Emulator and Debugger.
|