PIC24FJ256DA210 Development Kit
Buy/Sample Options DV164039
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC24FJ256DA210 Development Kit 
Part Number: DV164039

The PIC24FJ256DA210 Development Kit is a low cost and efficient development kit to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB.

This kit is an ideal platform for new graphical human interface developers. It bundles four major components and other accessories as listed below. For those who are not looking to purchase the kit with all the components, each can also be purchased separately.

PIC24FJ256DA210 Development Board (DM240312)

3.2” Truly 240x320 TFT Display Board (AC164127-4)

Graphics Display Prototype Boards - 3x (AC164139)

MPLAB ICD-3 Emulator and Debugger with USB Cable (DV164035)

9V Power Supply (AC162039)

USB A-miniB Cable

Serial Cable

Main Features:

PIC24FJ256DA210 16-bit microcontroller

Capacitive touch pads and switches

3.2” Truly TFT Display with resistive touch screen support

Prototype graphics boards for prototyping LCD panels of choice

USB connectors (embedded host/device/OTG)

PICtail™ Plus Modular expansion slot

RS-232 serial port and associated hardware

MPLAB ICD-3 Emulator and Debugger

9V Power Supply

Downloads