MCP3909 and dsPIC33F 3-Phase Energy Meter Reference Design
Buy/Sample Options MCP3909RD-3PH3
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP3909 and dsPIC33F 3-Phase Energy Meter Reference Design 
Part Number: MCP3909RD-3PH3

Devices Supported: MCP3909, dsPIC33FJ128GP706

Summary Description:

Contact Local Microchip Sales Office for Availability

The MCP3909/dsPIC33F 3-Phase Energy Meter Reference Design is a fully functional energy meter with many advanced features such as harmonic analysis, per phase distortion information, sag detection, four quadrant energy measurement, and active and reactive power calculation. It uses Microchip’s powerful 16-bit dsPIC33F Microcontroller Unit (MCU).

The MCP3909/dsPIC33F 3-Phase Energy Meter Reference Design is unique in the fact that all calculations take advantage of the dsPIC33F DSP engine, and all output quantities are calculated in the frequency domain through the use of direct fourier transforms (DFT). This approach yields a large volume of outputs for a variety of meter designs, from simple active power only energy meters, to advanced energy meters requiring harmonic analysis. Another significant advantage of this design, is that the dsPIC firmware implements a quasi-synchronous sampling algorithm, eliminating the need for external zero-crossing detection and PLL circuit for the synchronization of ADC samples to line frequency. The line frequency is measured in software and corrected for measurement errors caused by frequency fluctuations in the power grid. This additional processing on the dsPIC reduces the overall meter cost by eliminating the requirement for a PLL circuit.

Top Board

Bottom Board

Features:

  • Power Grid Frequency
  • RMS Voltage Of Each Phase
  • RMS Current Of Each Phase
  • RMS Neutral Current
  • Active Power Of Each Phase
  • Reactive Power Of Each Phase
  • Apparent Power Of Each Phase
  • Power Factor Of Each Phase
  • Fundamental Active Power Of Each Phase
  • Fundamental Reactive Power Of Each Phase
  • Harmonic Active Power Of Each Phase
  • Harmonic Reactive Power Of Each Phase
  • Total Active Power: - The Algebraic Sum Of Active Power Of Three Phases
  • Total Reactive Power: - The Algebraic Sum Of Reactive Power Of Three Phases
  • Total Apparent Power: - The Algebraic Sum Of Apparent Power Of Three Phases
  • Total Power Factor
  • Phase Missing / Line voltage sag detection and alarm
  • Total Active Energy: - The Algebraic Sum Of Positive/negative Active Energy
  • Positive/negative Active Energy
  • Positive/negative Reactive Energy
  • Four-quadrant Reactive Energy
  • Voltage/current Harmonic Content Of Each Phase
Downloads