dsPICDEM MCHV-2 Development Board
Buy/Sample Options DM330023-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPICDEM MCHV-2 Development Board 
Part Number: DM330023-2

Summary:
The Microchip dsPICDEM™ MCHV-2 Development System is intended to aid the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC
® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This flexible and cost-effective tool can be configured in different ways for use with Microchip’s specialized motor control DSCs. The dsPICDEM™ MCHV-2 Development System supports the dsPIC33F and dsPIC33E Motor Control device family and offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM). The system has a three-phase power module device that contains the motor inverter and the gate driver’s circuitry. The circuit drives a BLDC, PMSM, or ACIM motor using different control techniques without requiring any additional hardware. The MCHV-2 supports using either the internal opamps found on certain dsPIC33E products or the external opamps found on the MCHV-2 board for current sensing. It also has Power Factor Correction (PFC) circuitry to meet power regulatory requirements.

The rated continuous output current from the inverter is 6.5A (RMS). This allows up to approximately 2 kVA output when running from a 208V to 230V single-phase input voltage in a maximum 30ºC (85ºF) ambient temperature environment. Therefore, the system is ideally suited for running a standard 3-Phase Induction Motor of up to 1.4 kW (1.8 HP) rating or a slightly higher rated industrial servo-motor. The power module is capable of driving other types of motors and electrical loads that do not exceed the maximum power limit and are predominantly inductive. Furthermore, single-phase loads can be driven using one or two of the inverter outputs. The unit is capable of operating from 90V up to a maximum of 265V.

The MCHV-2(DM330023-2) replaces the previous MCHV (DM330023) and is fully backwards compatible with the previous MCHV(DM330023) and all motor control PIMs

Key Features:

Power Factor Correction:

§ Maximum output: 1000W at 400V

§ Input voltage range: 85VAC - 265VAC

§ Current feedback circuitry and zero-crossing detection

§ VAC input voltage sensing

§ DC bus sensing and Over-current protection

§ Current sensing using either internal, on chip opamps or external opamps on the MCHV-2 board

Built-In Power Supplies:

§ 15V power supply, maximum power available 11W

§ 3.3V power supply, maximum power available 2W

Motor Control Interfaces:

§ Three-phase inverter (IPM): 400V/6.5A

§ Hall sensors and Quadrature Encoder Interface (QEI)

§ Phase voltage feedback for sensorless BEMF operation

§ DC bus current sense resistor for single shunt resistor vector control

§ Phase current sense resistors for dual shunt resistor vector control

§ Over current protection

Additional Protection Circuitry:

§ 250 VAC/15A fuse

§ In-rush current limiter

§ EMI filter

Other Features:

§ Built-in Isolated Debugger / Programmer

§ Real time debug with DMCI integrated MPLAB®

Other Features:

§ Isolated Input/Output control switches

§ Compact design and royalty free software

§ LED Indicators for PWM outputs

§ dsPIC33EP256MC506 Internal Op-Amp PIM included (MA330031)

§ Isolated communication ports : USB and RS232

§ 28,44, and 100-pin dsPIC33F/E device support

Supported Application Notes:

ACIM Control:

§ AN1206 - Sensorless Dual-Shunt Field Oriented Control (FOC) with PLL Estimator and Field Weakening

High-Voltage BLDC/PMSM Control:

§ AN1160 - Back EMF (BEMF) Sensorless BLDC with Majority Detect

§ AN1078 - Sensorless Dual-Shunt Field Oriented Control (FOC) with Sliding Mode Observer (SMO) and Field Weakening

§ AN1299 - Sensorless Single-Shunt Field Oriented Control (FOC) with PLL Estimator and Field Weakening

Plug-in Modules and Motor Accessories

Part Number

Description

MA330031

dsPIC33EP256MC506 Internal Op-Amp Motor Control PIM

MA330031-2

dsPIC33EP256MC506 External Op-Amp Motor Control PIM

MA330027

dsPIC33EP512MU810, Dual Motor Control Plug-In Module 

MA330025-3

144-pin TQFP to 100-pin dsPIC33EP512MU814 PIM Motor Control device

MA330028

44-pin QFN to 100-pin dsPIC33EP64MC504 PIM Motor Control device

MA240028

44-pin QFN to 100-pin PIC24EP64MC204 PIM Motor Control device

MA330026

28-pin QFN to 100-pin dsPIC33FJ16MC102 PIM Motor Control device

MA330014

28-pin QFN to 100-pin dsPIC33FJ12MC202 PIM Motor control device

MA330017

44-pin QFN to 100-pin dsPIC33FJ32MC204 PIM Motor Control device

MA330018

44-pin QFN to 100-pin dsPIC33FJ32MC804 PIM Motor Control device

MA330013

100-pin TQFP to 100-pin dsPIC33FJ256MC710 PIM Motor control device

AC300023

Motor, 3-phase AC Induction Motor (ACIM)

Package Contents:

  • dsPICDEM MCHV-2 DEVELOPMENT BOARD
  • dsPIC33EP256MC506 Internal Op-Amp PIM (MA330031)
  • Matrix board to configure the MCHV-2 for internal, on chip opamp use
  • Matrix board to configure the MCHV-2 for external, on board opamp use
  • USB Cable Assembly
  • Screw Driver

Downloads