|
Devices Supported: MCP73123, MCP73223
Summary Description:
The MCP73X23 Lithium Iron Phosphate Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73123 and MCP73223 Lithium Iron Phosphate (LiFePO4) Battery Charge Management Controller with Input Overvoltage Protection.
Features:
- Input Over Voltage Protection: 6.5V for the MCP73123, 13V for the MCP73223
- Charge Regulation Voltage: 3.6V for the MCP73123, 7.2V for the MCP73223
- 10% Preconditioning of Deeply Depleted Cells
- 32-Minute Preconditioning Timer
- 6-Hour Safety Timer
- 10% Automatic Charge Termination
- 500 mA and 1000 mA Preset Fast Charge Current
- Automatic Recharge
- Thermal Regulation
- One Blue LED Charge Status Indicator For Each Circuit
- Pre-installed MCP73123 and MCP73223 Devices
|