|
Devices Supported: MCP73113, MCP73114
Summary Description:
The MCP73113 OVP Single-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73113 “Single-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection”.
Features:
- 6.5V Input Overvoltage Protection
- 10% Preconditioning of deeply depleted cells
- 32-Minute Preconditioning Timer
- 6-Hour Safety Timer
- 10% Automatic Charge Termination
- 500 mA and 1000 mA Preset Fast Charge Current
- Automatic Recharge
- Thermal Regulation
- One Blue LED indicates charge status
- Small DFN packages with Exposed Pad as additional heat sink
|