|

The enhanced mTouch Capacitive Touch Evaluation Kit provides a simple platform for developing a variety of capacitive touch sense applications using PIC16F, PIC18F, PIC24F and PIC32 microcontrollers. The Diagnostic Tool provided allows the user to analyze application-critical information in real-time as it relates to touch sensor behavior.
Kit Contents:
- PIC16F CVD Evaluation Board
- PIC18F CTMU Evaluation Board
- PIC24F CTMU Evaluation Board
- PIC32MX CVD Evaluation Board
- Direct 8 Key Board
- 12-Key Matrix Sensor Board
- 4-Channel Slider Sensor Board
- 2-Channel Slider Sensor Board
- PICkit Serial Analyzer
- USB cable
Mother boards for PIC32MX CTMU (AC323027) and PIC24H (AC243026) as well as a Metal Over Cap Accessory kit (AC183026) are also available.
The mTouch Capacitive Touch SW package is included in Microchip Application Libraries
|