PIC18F46J50 FS USB Demo Board
Buy/Sample Options MA180024
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18F46J50 FS USB Demo Board 
Part Number: MA180024

The PIC18F46J50 FS USB Demo Board (MA180024) is a USB 2.0 full speed and low speed demonstration and development board featuring the PIC18F46J50. This is recommended as an initial USB development platform for applications that will be using any of the PIC18F46J50 family microcontrollers including the PIC18F46J50, PIC18F45J50, PIC18F44J50, PIC18F26J50, PIC18F25J50 and PIC18F24J50.

The board can be operated stand alone, or it may be plugged into the popular PICDEM PIC18 Explorer Board (part number DM183032) for additional functionality.  When the board is used in the stand stand-alone configuration, a RJ-11 to ICSP adapter (part number AC164110) can be used to reprogram the board using RJ-11 based programmers.

A full description of the PIC18F46J50 FS USB Demo Board and PIM capabilities and features are described in the PIC18F46J50 FS USB Plug-In Module User’s Guide.

The board ships with a CDROM containing example USB projects that can be used directly with the board. These projects are also available for download below.

For the latest USB information, please visit the USB Design Center.

Downloads