Automotive Ambient Lighting Module Reference Design
Buy/Sample Options APGRD004
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Automotive Ambient Lighting Module Reference Design 
Part Number: APGRD004

The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.

This reference design uses a low end 8-bit microcontroller to implement:

  • RGB LED color mixing (16,383 colors) and intensity (1023 levels)
  • A LIN Protocol module allowing for intersystem communication within the door module as well as the main body controller.

The kit contains 4 modules, which can also be used in conjunction with the APGDT001 LIN Serial Analyzer to quickly create a working LIN network straight out of the box.

Downloads