|

16-bit getting started, low cost 16-bit boards, Starter Kit
The MPLAB Starter Kit for PIC24H MCUs is a complete hardware and software kit for exploring the power of PIC24H family of MCUs for multi-tasking needs. With a built-in debugger on the board, simply install the software and connect the USB cable to the PC. Start up MPLAB IDE and gain full control. Run the accelerometer based sample programs and check out the interaction of the accelerometer and the switches with the MCU on the visual display and listen to the speech playback. Connect your own analog sensor for sensor signal processing. Download and test your own applications.
The starter kit features PIC24HJ128GP504 MCU with 128 KB Flash and 8 KB RAM as the computational unit. A tri-axial accelerometer is provided for acceleration detection. The starter kit also showcases a low cost audio playback with an on-board speaker and an OLED display running Microchip Graphics library. A separate signal conditioning circuit is provided to plug-in a wide range of sensors.
Features
- Board includes integrated debugger / programmer
- USB powered
- PIC24HJ128GP504 MCU with 128 KB Flash and 8 KB RAM
- Features a tri-axial analog accelerometer, 128x64 OLED display, on-board speaker
- Low cost speech play back of G.711 compressed speech
- Visual display on OLED display using Microchip Graphics library
- Switches for application utility
- Separate analog conditioning circuitry to plug-in wide range of sensors for sensor signal processing
- CD contains MPLAB IDE with full editor, programmer and debugger; MPLAB C Compiler; code examples and user’s guide
Package Contents
- MPLAB Starter Kit for PIC24H MCU with integrated debugger
- MPLAB Starter Kit CD containing MPLAB IDE, MPLAB C Compiler, application notes, and sample programs
- USB cable
Application Examples
Podcasts
MPLAB Starter Kit for the PIC24H demo support is now distributed as part of the Microchip Application Libraries, www.microchip.com/MLA.
Once downloaded and installed, demos for this starter kit include ‘PIC24H Starter Kit 1’.
|