MCP1631HV Multi-Chemistry Battery Charger Reference Design
Buy/Sample Options MCP1631RD-MCC2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP1631HV Multi-Chemistry Battery Charger Reference Design 
Part Number: MCP1631RD-MCC2

Devices Supported: MCP1631HV, PIC16F883

Summary Description:

The MCP1631HV Multi-Chemistry reference design board is used to charge one to five NiMH or NiCd batteries, charge one or two cell Li-Ion batteries, or drive one or two 1W LEDs. The board uses the MCP1631HV high speed analog PWM and PIC16F883 to generate the charge algorithm for NiMH, NiCd or Li-Ion batteries. The MCP1631HV Multi-Chemistry Battery Charger is used to evaluate Microchip’s MCP1631HV in a SEPIC power converter application.

Features:

  • Input Operating Voltage Range - +5.3V to +16V
  • Maximum of 2A Charge Current for single cell Li-Ion
  • Charge NiMH, NiCd or Li-Ion Chemistries
  • Charge 1 cell or 2 cell Li-Ion Batteries in Series
  • Charge 1 cell to 5 cell NiMH or NiCd Batteries in Series
  • Drive one or two 1 Watt LEDs in series.
  • Select Chemistry and Cells using push-buttons
  • ON/OFF switch
  • Charge Status Indication
  • Programmable Charge Profile
  • Programmable Overvoltage Shutdown (1.8V/Cell for NiMH/NiCd or 4.4V/Cell for Li-Ion)
  • Complete “C” source code is provided
Downloads