MCP2515 PICtail Plus Daughter Board
Buy/Sample Options MCP2515DM-PTPLS
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP2515 PICtail Plus Daughter Board 
Part Number: MCP2515DM-PTPLS

Devices Supported: MCP2515, MCP2551

Summary Description:

The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PICmicros so that the user can develop a CAN node. The board also contains headers or test points for most of the MCP2515 pins to allow the external functions to be monitored/evaluated.

Features:

  • Stand-alone CAN controller and CAN transceiver
  • PICtail Plus connector for attaching to Explorer 16 and other main boards with the connector
  • DB9 connector for connecting to CAN networks using the psuedo standard pinout
  • Footprint for terminal block connector for the CAN bus
  • Test points for all of the MCP2515 pins
Downloads