MCP42XX PICtail Plus Daughter Board
Buy/Sample Options MCP42XXDM-PTPLS
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP42XX PICtail Plus Daughter Board 
Part Number: MCP42XXDM-PTPLS

Devices Supported: MCP4231, MCP4232, MCP4241, MCP4242, MCP4251, MCP4252, MCP4261, MCP4262

Summary Description:

The MCP42XX PICtail Plus Daughter Board is used to demonstrate the operation of the MCP42XX Digital Potentiometers. The operation of the MCP41XX devices is similar to the MCP42XX devices. Therefore, this demo board can be used as a development platform for either device family.

This board is designed to be used in conjunction with either the PIC24 Explorer 16 Demo Board or the PICkit™ Serial Analyzer.

Features:

  • Each digital potentiometers Terminal A pin can be individually connected to either AVDD or the corresponding VAx pad
  • Each digital potentiometers Terminal B pin can be individually connected to either AVSS or the corresponding VBx pad
  • Can control the voltage on the MCP4261’s CS pin to either VSS, 3.3V, 5.0V, or 9.0V via control signals from the PICtail Plus interface (J3)
  • Can Control the MCP4261 via the PICkit™ Serial Analyzer interface (J1)
  • PIC24 can monitor the voltage levels of the MCP4261’s W0 and W1 pins
  • Supplied with a “C” program that demonstrates normal and high voltage commands
  • Demonstrates a split rail application, with digital logic at 3.3V and analog operation at 5.0V

Other Requirements:

  • Requires either PICkit Serial Analyzer or Explorer 16 Demo Board
Downloads