dsPICDEM MCLV-2 Development Board
Buy/Sample Options DM330021-2
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
dsPICDEM MCLV-2 Development Board 
Part Number: DM330021-2

Summary:
The dsPICDEMTM MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and permanent magnet synchronous motor control applications. The board supports Microchip’s 28-pin SOIC and 100-pin Plug-In-Modules with dsPIC33E or dsPIC33F Digital Signal Controllers. The board supports the use of the internal, on chip OpAmps found on certain dsPIC devices or the external OpAmps found on the MCLV-2 board. A dsPIC33EP256MC506 Internal OpAmp PIM (MA330031) is included. The board is capable of controlling motors rated up to 48V and 15 Amps, with multiple communication channels such as USB, CAN, LIN and RS-232.

The dsPICDEMTM MCLV-2 Development Board is targeted to control a Brushless DC (BLDC) motor or Permanent Magnet Synchronous Motor (PMSM) in sensor or sensorless operation. This flexible and cost-effective board can be configured in different ways for use with Microchip’s specialized motor control digital signal controllers. The dsPICDEMTM MCLV-2 Development Board supports the dsPIC33E or dsPIC33F motor control device family. It offers a mounting option to connect either a 28-pin SOIC device or a generic 100-pin Plug-In Module (PIM).

The MCLV-2(DM330021-2) replaces the previous MCLV (DM330021) and is fully backwards compatible with the previous MCLV(DM330021) and all motor control PIMs

Key Features:

Motor Control Interfaces:

§ Three-phase inverter bridge with a power rating of 48V/15A

§ Ability to use internal OpAmps found on certain dsPIC33E devices or external OpAmps on the MCLV-2 board for current sensing

§ Hall sensors/quadrature encoder interface for sensored motor control

§ Phase voltage feedback for sensorless BLDC operation

§ DC bus current sense resistor for single shunt vector control

§ Phase current sense resistor for dual shunt vector control

§ Overcurrent protection

§ Input/output control switches

§ Potentiometer

§ LED indicator for PWM outputs

Power Supply Connectors:

§ Auxiliary power tab “fast-on” connectors for the controller and power stage

§ 24V power input connector for the controller

§ Dedicated power input connector for the power stage

Communication Interfaces:

§ CAN interface port

§ LIN interface port

§ UART communication via USB

§ UART communication via RS-232

Programming Interfaces:

§ ICSP™ connector for programming a dsPIC DSC device

§ RJ11 connector for programming a dsPIC DSC device

§ ICSP connector for programming the PIC18LF2450 USB to UART bridge

Full Backwards Compatibility with MCLV

Supported Application Notes:

Ø AN957 - Sensored Trapezoidal BLDC Motor Control

Ø AN1017 - Sensored Sinusoidal Control of PMSM Motors

Ø AN1078 - Sensorless FOC for PMSM

Ø AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function

Ø AN1292 – Sensorless FOC for a PMSM using a PLL Estimator and Field Weakening

Plug-in Modules and Motor Accessories

Part Number

Description

MA330031

dsPIC33EP256MC506 Internal OpAmp PIM

MA330031-2

dsPIC33EP256MC506 External OpAmp PIM

MA330027

dsPIC33EP512MU810, Dual Motor Control Plug-In Module 

MA330025-3

144-pin TQFP to 100-pin dsPIC33EP512MU814 PIM Motor Control device

MA330028

44-pin QFN to 100-pin dsPIC33EP64MC504 PIM Motor Control device

MA240028

44-pin QFN to 100-pin PIC24EP64MC204 PIM Motor Control device

MA240026

28-pin QFN to 100-pin PIC24FJ16MC102 PIM Motor Control device

MA330026

28-pin QFN to 100-pin dsPIC33FJ16MC102 PIM Motor Control device

MA330014

28-pin QFN to 100-pin dsPIC33FJ12MC202 PIM Motor control device

MA330017

44-pin QFN to 100-pin dsPIC33FJ32MC204 PIM Motor Control device

MA330018

44-pin QFN to 100-pin dsPIC33FJ32MC804 PIM Motor Control device

MA330013

100-pin TQFP to 100-pin dsPIC33FJ256MC710 PIM Motor control device

AC300020

Motor, 24V BLDC

AC300022

24V 3-Phase Brushless DC Motor with Encoder

AC002013

24V Power supply for DM183021 and DM330021

Package Contents:

  • dsPICDEM MCLV-2 Development Board
  • dsPIC33EP256MC506 Internal OpAmp PIM
  • Matrix board to configure the MCLV-2 for internal, on chip OpAmp use
  • Matrix board to configure the MCLV-2 for external, on board OpAmp use

Downloads