|
Summary:
MRF24J40MA is a certifed 2.4 GHz IEEE 802.15.4 radio transceiver module. The MRF24J40MA has an integrated PCB antenna, matching circuitry, and supports the ZigBee™, MiWi™ and MiWi P2P protocols. The MRF24J40MA Module connects to hundreds of PIC® microcontrollers via a 4-wire SPI interface and is an ideal solution for wireless sensor networks, home automation, building automation and consumer applications.
|
Features:
|
|
2.4 GHz IEEE 802.15.4 Transceiver Module
Supports ZigBee™, MiWi™, and MiWi P2P protocols
FCC (USA), IC (Canade), ETSI (Europe) Certified
Integrated PCB Antenna with
Simple four-wire SPI interface to PIC® microcontroller
Integrated 20 MHz and 32.768 kHz oscillator drive
Low current consumption
- Tx 19mA
- Rx 23mA
- Sleep 2uA
Hardware CSMA-CA Mechanism
Automatic ACK response
Hardware security engine (AES-128)
Automatic packet retransmit capable
Surface Mountable
|