PIC18F4XK20 Starter Kit
Buy/Sample Options DM164124
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PIC18F4XK20 Starter Kit 
Part Number: DM164124


The PIC18F4XK20 Starter Kit is a demonstration and development platform for Microchip’s new PIC18F4X/2XK20 series microcontrollers. The board provides a platform to highlight this new family’s benchmark for lower power consumption and high-performance operation. It includes the development board, PICkit™ 2 Development Programmer/Debugger, programming lessons and demos.
The starter kit includes:

PIC18F4XK20 Starter Kit board
PICkit 2 Development Programmer/Debugger
CD-ROM that includes:
PIC18F4XK20 Starter Kit User’s Guide
PIC18F4XK20 schematics and layout
Programming lessons
Labs and demo software source code
PIC18F4XK20/2XK20 data sheets
25LC1024 data sheet

The demonstration board includes:

128x64 Organic LED Display (SPI)
32.768 kHz External Oscillator (Timer1)
Analog input filtering and gain control into RE1
PWM output filtering from RC2
4 push buttons for user interfacing
1 MCLR switch
8 LEDs mapped to PORTD
Potentiometer
1024 KB Serial EEPROM
PICtail™ daughter board header (breaks out all pins)
6-Pin ICSP™ programming capability header
6-Pin PICkit Serial Analyzer interface
Current measurement jumper
RJ-11 ICSP programming header

Downloads