MCP4725 PICtail Plus Daughter Board
Buy/Sample Options MCP4725DM-PTPLS
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP4725 PICtail Plus Daughter Board 
Part Number: MCP4725DM-PTPLS

Devices Supported: MCP4725

Summary Description:

This daughter board demonstrates the MCP4725 (12 bit DAC with non-volatile memory) features using the Explorer 16 Development Board and the PICkitTM Serial Analyzer.

Features:

  • Experimenting with the MCP4725 features in PIC 24 environment.
  • Experimenting with the MCP4725 features using PICkit Serial Analyzer
  • MCU (PIC24FJ128) firmware examples to write the MCP4725 DAC Register and EEPROM
  • Step by step examples on using the PICkit Serial Analyzer
  • Programming the MCP4725 DAC and EEPROM registers using the PIC Explore 16 demo board and PICkit Serial Analyzer.

Supported Operating Systems:

  • MPLAB® IDE
  • MPLAB C30
  • MPLAB ICD 2
  • PICkit Serial Analyzer GUI

Other Requirements:

  • PIC Explorer 16 Demo Board
  • PICkit Serial Analyzer
Downloads