|

The MPLAB Starter Kit for dsPIC Digital Signal Controllers is a complete hardware and software tool suite for exploring applications based upon Microchip’s dsPIC DSCs. With a built-in debugger on the board, simply install the software and connect the USB cable to the PC. Start up MPLAB IDE and you are in full control, able to run the sample programs, and to download and test your own applications. The board is designed with dsPIC DSC with 256 KB of flash memory, a high-fidelity audio codec, microphone input and headphone/speaker outputs, and is powered from the USB connection to the PC. Also on the board are reconfigurable switches, potentiometers, a temperature sensor and a 4 Mb serial EEPROM to store data such as audio samples.
Features
- Board includes integrated debugger / programmer
- USB powered
- dsPIC33FJ256GP506 DSC with 256 KB Flash and 16 KB RAM
- 16/24/32 bit codec with a maximum sampling frequency of 48KHz
- Low cost audio capture and play back circuitry using the 12 bit ADC and PWM Audio
- Microphone and line level inputs with adjustable input gain
- 100mW headphone amplifier with digital volume control
- 2 switches and 3 LEDs for user application purposes
- 4 Megabit serial flash memory for application use
- Temperature sensor
- CD contains MPLAB IDE with full editor, programmer and debugger; MPLAB C Compiler; code examples and user’s guide
- All tools provided for developing and prototyping speech and audio application & algorithms
Package Contents
- dsPIC audio board with integrated debugger
- MPLAB Starter Kit with CD containing MPLAB IDE, MPLAB C Compiler for dsPIC DSCs, application notes, and sample programs
- USB cable
|