Graphics LCD Controller PICtail Plus SSD1926 Board
Buy/Sample Options AC164127-5
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
Graphics LCD Controller PICtail Plus SSD1926 Board 
Part Number: AC164127-5

The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).

The features include:

Graphics display controller Solomon Systech SSD1926 supporting 4/8 bit STN, 4/8 bit CSTN, 18-bit HR-TFT, and 9/12/18/24 bit TFT interface

SD/MMC Card socket, connected to SSD1926 via 4-wire interface

16 Megabit (2Mx8) serial flash memory for additional data storage

Display connector for interfacing with different display boards

PICtail Plus Interface for connecting to Explorer 16 Development Board

PIC32 Starter Kit Connector

Downloads