|
Devices Supported: MCP1631HV, PIC16F883
Summary Description:
The MCP1631 Multi-Chemistry Battery Charger Reference Design is a complete stand-alone constant current battery charger for NiMH, NiCd or constant current / constant voltage for Li-Ion battery packs. When charging NiMH or NiCd batteries, the reference design is capable of charging one, two, three or four batteries connected in series. If Li-Ion chemistry is selected, the board is capable of charging one or two series batteries. This board utilizes Microchip’s MCP1631HV (high-speed PIC® MCU PWM TSSOP-20) and PIC16F883 (28 pin SSOP). The input voltage range for the demo board is 5.5V to 16V.
Features:
- Input Operating Voltage Range:
• +5.5V to +16V (VIN > VBATT)
- Maximum of 2A Charge Current for single cell Li-Ion
- Charge NiMH, NiCd or Li-Ion Chemistries
- Charge 1 or 2 Cell Li-Ion Batteries in Series
- Charge 1 to 4 Cells of NiMH or NiCd Batteries in Series
- Select Chemistry and Cells using push buttons
- ON/OFF switch
- Charge Status Indication
- Programmable Charge Profile
- OV Shutdown
- Short Circuit Protection
|