|
Low Cost Demo Boards and Programming Adapters
Compatible with PICkit 2 and PICkit 3
PIC MCU Support
|
Demo / Adapter
|
Description
|
|
PIC10F
|
AC163020
|
PIC10F2XX Programmer Adapter accepts SOT-23 and 8DIP packages.
|

|
8/14/20-Pin DIP Midrange & Baseline
|
DM164120-1
|
Low Pin Count Demo Board with PIC16F690 (Requires ICD debug header). Includes 4 LEDs, potentiometer, pushbutton, and prototyping area. Includes 2 extra bare PCB boards.
Does not support PIC10F 8DIP or 18-Pin Devices.
|

|
18-Pin DIP Midrange & PIC18F
|
DM164120-4
|
18-Pin Demo Board with PIC16F1827 (Requires ICD debug header). Includes 4 LEDs, potentiometer, pushbutton, prototyping area and 6-pin connector for PICkit 2 or PICkit 3. Includes 2 extra bare PCB boards.
|

|
28-Pin DIP Midrange & PIC18F
|
DM164120-3
|
28-Pin Demo Board with PIC16F886. Includes 4 LEDs, potentiometer for ADC, pushbutton, 32kHz crystal (for Timer1), prototyping area, and 6-pin connector for PICkit Serial Analyzer. Includes 2 extra bare PCB boards.
|

|
28-Pin DIP PIC24, dsPIC30, & dsPIC33
|
DM300027
|
16-Bit 28P Starter Demo Board with PIC24FJ64GA002. Includes 3.3V or 5V regulator, UART com via USB bridge, crystal oscillator, LEDs, pushbutton, potentiometer, I/O header, and prototyping area.
|

|
44-Pin TQFP Midrange & PIC18F
|
DM164120-2
|
44-Pin Demo Board with PIC16F887. Includes 8 LEDs, potentiometer for ADC, pushbutton, and surface mount prototyping area. Includes 2 extra bare PCB boards.
|

|
44-Pin TQFP PIC18F K-Series
|
DM164124
|
PIC18F4XK20 Starter Kit with PIC18F46K20. Includes PICkit 2 Programmer / Debugger, demo board with OLED display, 32kHz crystal (Timer1), analog and PWM filtering / gain control, 4 pushbuttons, 8 LEDs, Potentiometer, 1024KB Serial EEPROM, Serial Analyzer interface, and PICtail connector.
|

|
80/(64)-Pin TQFP PIC18
|
DM183032
|
PIC18 Explorer Board with PIC18F8722 and PIC18F87J11. Supports both 3V and 5V PIC18 MCUs with plug-in modules. Includes, UART DB9, crystal oscillator, 32kHz crystal (Timer1) 8 LEDs, pushbutton, potentiometer, temperature sensor, and PICtail connector.
|

|
80/(64)-Pin TQFP PIC18 J-Series
|
DM164120-5
|
PIC18 J-Series 64/80-Pin Demo Board with PIC18F87J10. Includes 8 LEDs, potentiometer for ADC, pushbutton, 32kHz crystal (for Timer1), and surface mount prototyping area. This board can be used to evaluate the cost-effective PIC18 J-series.
|

|
All DIP packages
|
AC162049
|
Universal Programming Module for MPLAB ICD 2. Using with PICkit 2 requires:
1) AC164110 RJ-11 to ICSP adapter to connect PICkit 2
2) Removal of resistor R1 to prevent VPP errors.
|

|
Full Speed USB PIC18F J-Series
|
MA180021
|
PIC18F87J50 FS USB Plug-In Module is a full speed USB demonstration and evaluation board. The PIM can be operated either stand alone, or plugged into the HPC Explorer Board. Does not require the RJ-11 adapter for use with PICkit 2.
|

|
Any PIC MCU with MSSP, SSP, or USART
|
DV164122
|
PICkit Serial Analyzer. A low cost, USB-based development system for interfacing with and emulating a variety of embedded serial protocols.
|

|
PIC MCU ICD Debug Headers
|
AC164110
|
RJ-11 to ICSP Adapter.
Necessary to connect the PICkit 2 to the ICD Debug Headers required by some PIC MCUs to enable debugging. For ICD header part numbers, see the Device Support in MPLAB IDE.
|

|
Note: Schematics for the DM164120-1, DM164120-2, DM164120-3, and MA180021 Demo Boards are available in the associated User’s Guides, found in the Downloads section below. For DM300027 and DM183022 documentation, click the part number links or see below.
|