PICtail Plus Motor Control Daughter Card
Buy/Sample Options AC164128
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICtail Plus Motor Control Daughter Card 
Part Number: AC164128

This PICtail Plus Motor Control Daughter Card interfaces with Explorer 16 (DM240001) and the HV/LV Power Module (DM300021 and DM300022). It has a variety of test points that will make debugging of your application easier. It also has hardware support for sensor and sensor-less applications such as Hall sensors, optical encoder, back EMF and current sensing. This uses dsPIC33F device family for the MC development as opposed to the DM300020 that targets dsPIC30F for the MC application development. This board comes with a Motor Control 100-pin Plug In Module to be used on the Explorer 16 board.

Features:

  • Connector to Explorer 16
  • Connector to HV/LV Power Module
  • Motion sensor inputs: Hall Sensors or Optical Encoder
  • Test points for motor currents, PWM and voltages

Related Development Tools:

Part Number

Description

Availability

DM300021

dsPICDEM MC1H 3-Phase High Voltage Power Module

Now

DM300022

dsPICDEM MC1L 3-Phase Low Voltage Power Module

Now

AC300020

3-Phase BLDC Low Voltage Motor (24V)

Now

AC300021

3-Phase ACIM High Voltage Motor (208/460V)

Now

DM240001

Explorer 16

Now

Downloads