|
The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC). This is a powerful tool which can be used to send messages, monitor the bus traffic, perform errors checks and filter messages amongst many other features, allowing the user to develop and debug the system implementation.

The user interface program runs on Microsoft® Windows® operating system compatible computers via the USB port.
The kit includes:
- LIN Serial Analyzer
- Mini-B USB Cable
- PC GUI installation CD-ROM
|