16-Bit and 32-Bit MCU Plug In Modules
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
16-Bit and 32-Bit MCU Plug In Modules

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate Microchip microcontrollers and dsPIC devices. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. Microchip development tools such as the MPLAB© REAL ICE™ and MPLAB ICD 3 connect directly to these development boards and provide quick, full-featured hardware/software/firmware development environment using the free MPLAB Integrated Development Environment software.

Part Number (Click to Buy)

Plug-In Modules for Explorer 16

MA240017

PIC24F16KA102 PIM

MA240022

PIC24F32KA304 PIM

MA240013

PIC24FJ64GA004A PIM

MA240020

PIC24FJ64GA104 PIM

MA240011

PIC24FJ128GA010 PIM

MA240029

PIC24FJ128GA310 PIM

MA240015

PIC24FJ256GA110 PIM

MA240019

PIC24FJ64GB004 PIM

MA240014

PIC24FJ256GB110 PIM

MA240021

PIC24FJ256GB210 PIM

MA240016

PIC24HJ128GP504 PIM

MA240016-2

PIC24HJ128GP504 Graphics PIM

MA240012

PIC24HJ256GP610A PIM

MA240025-1

PIC24EP512GU810 PIM

MA330015

dsPIC33FJ12GP202 PIM

MA330014

dsPIC33FJ12MC202 PIM

MA330029

dsPIC33FJ16GP102 PIM

MA330020

dsPIC33FJ16GS504 PIM

MA330016

dsPIC33FJ32GP204 PIM

MA330024

dsPIC33FJ64GS610 PIM

MA330019

dsPIC33FJ128GP804 PIM

MA330019-2

dsPIC33FJ128GP804 Graphics PIM

MA330018

dsPIC33FJ128MC804 PIM

MA330011

dsPIC33FJ256GP710A PIM

MA330013

dsPIC33FJ256MC710A PIM

MA330025-1

dsPIC33EP512MU810 PIM

MA330030

dsPIC33EP256GP506 PIM

MA320001

PIC32MX360F512L PIM

MA320002

PIC32MX460F512L PIM

MA320003

PIC32MX795F512L PIM

MA320011

PIC32MX250F128D PIM

AC320002

PIC32 Starter Kit PIM Adaptor

Part Number (Click to Buy)

Plug-In Modules for dsPICDEM 80 pin Starter Development Board

MA300014

dsPIC30F6014A PIM

MA300015

dsPIC30F6010A PIM

MA300016

dsPIC30F2023 PIM

MA330012

dsPIC33FJ256GP710A 80-pin PIM

Part Number (Click to Buy)

Plug-In Modules for dsPICDEM MCLV / MCHV / MCSM Development Board

MA330031

dsPIC33EP256MC506 Internal OpAmp Motor Control PIM

MA330031-2

dsPIC33EP256MC506 External OpAmp Motor Control PIM

MA240026

PIC24FJ16MC102 PIM

MA330017

dsPIC33FJ32MC204 PIM

MA240028

PIC24EP64MC204 PIM

MA330026

dsPIC33FJ16MC102 PIM

MA330032

dsPIC33FJ32MC104 PIM

MA330028

dsPIC33EP64MC504 PIM

MA330025-3

dsPIC33EP512MU814 PIM

MA330025-1

dsPIC33EP512MU810 PIM

MA330027

dsPIC33EP512MU810 Dual Motor Control 2-PIM’s

Downloads