|

This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.
Features
- Prototyping tool for all 28-pin, SDIP PIC24, dsPIC30F and dsPIC33F devices
- Includes a 28-pin PIC24FJ64GA002 and dsPIC33FJ12GP202
- On-board regulators for 3.3V or 5V operation
- Power input from 9V power supply or USB power source
- Single UART communication channel via USB bridge
- Connectors for MPLAB® ICD 2 In-circuit Debugger/Programmer and PICkit™ 2
- Header for access to all device I/O pins
- Circuit prototyping area including pads for SOIC and SOT-23 devices
Package Contents
- 16-bit, 28-pin Starter Board
- 28-pin PIC24FJ64GA002 device
- USB cable
- Example software and documentation on CD
Part Numbers:
DM300027
|
16-Bit 28-pin Starter Board Kit
|
DV164027
|
16-Bit 28-pin Starter Board Kit with MPLAB ICD 2 In-Circuit Debugger
|
|