MCP1630 Low-Cost NiMH Battery Charger Reference Design
Buy/Sample Options MCP1630RD-NMC1
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP1630 Low-Cost NiMH Battery Charger Reference Design 
Part Number: MCP1630RD-NMC1

Devices Supported: MCP1630, PIC12F683, MCP1702, MCP6292

Summary Description:

Low Cost NiMH Battery Charger board preprogrammed to charge 3 NiMH cells. Charge profile and number of batteries can be changed with firmware. The design uses the MCP1630 High-Speed Analog PWM combined with the PIC microcontroller. Charge current is initially set for 1.35A fast charge.

Features:

  • Programmed parameters - modified in firmware
  • Factory Settings:

- Preconditioning Charge Current =170 mA

- Preconditioning Threshold = 3 V

- Constant Current Fast Charge = 1.35 A

- Charge Termination based on delta - VBATT / delta time

- Charge Termination based on delta + TBATT / delta time, with external thermistor installed

  • Top Off Charge Current = 130 mA for 1 Hour
  • Overvoltage protection (battery removed)
  • Overcharge protection to prevent damaging the battery
  • Overcurrent protection in the event of a shorted battery
  • Battery reversal protection
  • Input short circuit protection
  • Overtemperature protection to prevent the battery from reaching too high a temperature during charge
  • Soft-start capability by holding the reference voltage low during power-up
  • The MCP1630 Low-Cost NiMH Battery Charger has the flexibility to optimize the charging algorithm for new battery technology, different battery chemistries or different battery pack configurations
  • Proprietary features can be added by modifying the firmware contained in the PIC12F683
  • The factory-programmed source code is available
  • Ability to adapt to environmental effects, such as ambient temperature
Downloads