|

The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the Internet.
Features
- Web server with HTML support
- Microchip free TCP/IP stack support
- 2 x Ethernet interface (RJ-45 connector)
- PICtailTM connector for future expansion boards
- 16 x 2 character alpha-numeric LCD display
- ICSP™/MPLAB ICD 2 interface connector for in circuit programming and debugging
- Programmable buttons/LEDs
- Temp sensor
- RS-232/RS-485 interface
- Real time clock
Ethernet Application Design Center
|