The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. When used in conjunction with the Microchip TCP/IP stack (free download below) the Ethernet PICtail Plus daughter board allows a developer to connect any Microchip 16-bit product to the Ethernet.
|