|
Devices Supported: MCP6291, PIC16F690
Summary Description:
This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.
The board can also measure small capacitors in different ranges of values using a dual slope integration method. The board can be modified, if desired, to achieve better measurement resolution.
Features:
- Simple interface to a PC using the PICkit™ 1 Flash Starter Kit
• GUI program displays capacitance and Relative Humidity results
• Can program the on-board PIC16F690
• Sockets for inserting radial leaded capacitors
- User selected capacitance range
- Test points to monitor circuit’s operation
- ICSP™ connection gives alternative for programming the on-board PIC16F690:
• PICkit™ 2 Microcontroller Programmer
• MPLAB® ICD 2
Supported Operating Systems:
- Windows 98 SE®
- Windows Me
- Windows 2000
- Windows XP
Other Requirements:
- 4 MB available on PC’s hard drive
- Available USB port
Companion Tool:
- PICkit™ 1 Flash Starter Kit
Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.
|