PICtail Ethernet Board
Buy/Sample Options AC164121
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICtail Ethernet Board 
Part Number: AC164121

The Ethernet PICtail™ Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into a wide selection of demonstration boards, including the PIC18 Explorer (DM183032). The development board is populated with the 28-pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. With a standard 28-pin PICtail pin out, the board is easily interfaced to Microchip’s 8-bit demonstration boards.

Features

  • 10BASE-T Ethernet
  • RJ-45 Female Ethernet Connector
Downloads