PICDEM MC LV Development Board (DSC)
Buy/Sample Options DM183021
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICDEM MC LV Development Board (DSC) 
Part Number: DM183021

The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes with two pre-programmed, Flash-based devices for easy development: the PIC18F2431 device will populate the 28-pin socket and the dsPIC30F3010 will ship in a separate sample box. Additionally, the board comes with a free Motor Control Graphical User Interface (MC-GUI) which can set and modify all motor parameters. Custom programming and in-circuit debugging are facilitated with the ICD connector for Microchip’s MPLAB® ICD 2 In-Circuit Debugger, DV164004.

Features

  • Motor control graphical user interface (MC-GUI)
  • Motor terminal strip
  • 3-phase voltage source inverter bridge
  • Motion sensor inputs
  • Over current protection, level programmable using potentiometer
  • Temperature sensor with I2C interface
  • Push button switches and master reset
  • 9 LEDs, 3 for generic status indication and 6 for PWM indication
  • Test points for motor current and back EMF sensing
  • Speed control potentiometer
  • Active RS-232 port
  • 24V external power supply (optional)
  • 3-phase, 24V BLDC low voltage motor (optional)
  • MPLAB ICD 2 connector
  • MPLAB ICE connector
  • Example software and documentation CDROM

Part Number

Description

AC300020

Motor, 24V BLDC

AC002013

24V Power supply for DM183021

DM183021

PICDEM MC LV Development Board

The following table lists the application notes available for this development board. Associated software can also be downloaded by following these links.

Application Note

Description

AN957

Sensored BLDC Motor Control Using dsPIC30F2010

AN992

Sensorless BLDC Motor Control Using dsPIC30F2010

AN1017

Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F DSC

AN1160

Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function

Downloads