This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.
|

|
Key features of the dsPICDEM 80-Pin Starter Development Board include:
- Includes an 80-pin dsPIC30F6014A plug-in module (MA300014) and an 80-pin dsPIC33FJ256GP710 (MA330012)
- Power input from 9V supply
- Selectable voltage regulator outputs of 5V and 3.3V
- LEDs, switches, potentiometer, UART interface
- A/D input filter circuit for speech band signal input
- On-board DAC and filter for speech band signal output
- Circuit prototyping area
- Assembly language demonstration program and tutorial
- Can accommodate 80-pin dsPIC30F6010 plug-in module (MA300013) —sold separately
Package Contents
- dsPICDEM 80-Pin Starter Development Board
- Documentation on CD
|