MCP9700 Temperature-to-Voltage Converter PICtail? Demo Board
Buy/Sample Options MCP9700DM-PCTL
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP9700 Temperature-to-Voltage Converter PICtail? Demo Board 
Part Number: MCP9700DM-PCTL

Devices Supported: MCP9700

Summary Description:

The MCP9700 Temperature-to-Voltage Converter PICtail™ Demo Board demonstrates how to interface the MCP9700 to a microcontroller. This can be used by the system designer as an example of how to integrate an analog temperature sensor into systems.

Features:

  • Firmware that uses PIC16F676 to measure and display temperature in degree Fahrenheit or Celsius
  • Small PCB layout
  • Standard 100 mil 14-pin header (P1) for easy interface to PICkit™ 1 Flash Starter Kit or custom application
Downloads