MCP3221 PICtail™ Demo Board
Buy/Sample Options MCP3221DM-PCTL
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP3221 PICtail™ Demo Board 
Part Number: MCP3221DM-PCTL

Devices Supported: MCP3221

Summary Description:

The MCP3221 PICtail™ Demonstration Board is designed to demonstrate Microchip’s MCP3221 device. The demonstration uses DataView™ Windows® software for a graphical real time data analysis from the board through USB. This demo board can also be used for firmware development to the MCP3221 device using the PICkit™ 1 Flash Starter Kit.

MCP3221 DataView™ Screen Shot

Features:

  • Allows simple evaluation of device performance using USB interface and DataView software
  • On-board PIC16C745 USB for DataView communication
  • Data is displayed in an easy-to-read format graphical complete with data logging
  • Easy to interface to PICkit 1 evaluation system
  • Ready-to-go DC voltage generation using mechanical potentiometer
Downloads