MCP1630 Li-Ion Multi Bay Battery Charger Reference Design
Buy/Sample Options MCP1630RD-LIC1
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP1630 Li-Ion Multi Bay Battery Charger Reference Design 
Part Number: MCP1630RD-LIC1

Devices Supported: MCP1630

Summary Description:

The MCP1630 Multi-Bay Li-Ion Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Multi-Bay Li-Ion Charger is capable of charging two single-cell, Li-Ion battery packs in parallel utilizing an input voltage of 10V to 30V (battery packs are not included). Multiple boards can be daisy-chained for additional charger bays. The MCP1630 Multi-Bay Li-Ion Charger is intended for use in pseudo-smart battery charger applications utilizing battery packs containing Microchip’s PS700 Battery Monitor. Standard battery packs can be utilized as well. The MCP1630 Multi-Bay Li-Ion Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. Each charger bay provides a status and fault indication. The MCP1630 Multi-Bay Li-Ion Charger automatically detects the insertion or removal of a battery pack.

Features:

  • Programmed parameters - modified in firmware

Factory Settings:

Preconditioning Charge Current

=

200 mA

Preconditioning Threshold

=

3 V

Constant Current Fast Charge

=

2 A

Constant Voltage Charge

=

4.2 V

Charge Termination Threshold

=

100 mA

  • Over Voltage Protection (battery removed).
  • Over Charge Protection to prevent the battery from becoming dangerously overcharged.
  • Over Current Protection in the event of a shorted battery.
  • Battery Reversal Protection.
  • Input Short Circuit Protection.
  • Over Temperature Protection to prevent the battery from reaching too high a temperature during charge.
  • Fast charge termination if the battery temperature is outside a preset window.
  • Controlled soft-start.
  • The MCP1630 Multi-Bay Li-Ion Charger terminates charge by detecting a predefined charge current threshold during constant voltage charge, or a specified elapsed time.
  • The MCP1630 Multi-Bay Li-Ion Charger has the flexibility to optimize the charging algorithm for new battery technology and add proprietary features by coding the microcontroller.
Downloads