|
Devices Supported: TC132X, MCP330X, MCP320X, MCP492X, MCP3221, MCP3021, MCP1525, MCP1541
Summary Description:
The Mixed Signal PICtail™ Evaluation Board enables quick and accurate evaluation of the performance of several Microchip DACs, ADCs, LDOs, Vrefs and Operational Amplifiers. The board interfaces to the PICkit™ 1 Flash Starter Kit or can utilize the on-board PIC16F767 for “stand-alone” operation. The user can take advantage of the existing PIC® microcontroller library of software routines or develop their own routines. The PIC® microcontroller can select which DAC to configure, which ADC channel to read, and utilize a dual op-amp for various buffer implementations.
Features:
- 4 layer board for low noise evaluation
- Supports the following Microchip Mixed Signal devices (surface mount footprint):
• MCP492X SPI DACs
• TC132X I2C DACs
• MCP330X and MCP320X SPI SAR ADCs
• MCP3221 and MCP3021 I2C SAR ADCs
• MCP1525 and MCP1541 Voltage References
• MCP170X LDOs
- PIC16F767-I/SS footprint with ICSP™ (In-Circuit Serial Programming™) interface
- Sample kit contains a number of applicable Microchip DACs, ADCs, LDOs and Vrefs
|