MCP6SX2 PGA Thermistor PICtail Demo Board
Buy/Sample Options MCP6SX2DM-PCTLTH
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP6SX2 PGA Thermistor PICtail Demo Board 
Part Number: MCP6SX2DM-PCTLTH

Devices Supported: MCP6S22, MCP6S92

Summary Description:

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor, and of increasing the number of PIC® microcontroller I/O pins available for other purposes.

Two on-board variable resistors allow users to experiment with different designs on the bench. DIP switches on the board select certain resistors (in a binary weighted sequence) to add together, thereby emulating the series resistor in the voltage divider and the thermistor’s change in resistance over temperature.

A complete solution is achieved by interfacing this board to the PICkit™ 1 Flash Starter Kit (see DS40051) and the Signal Analysis PICtail™ Daughter Board (see DS51476). The solution provides:

  • PC software interface
  • PICmicro microcontroller
  • Firmware programmability
  • 10-bit ADC (on the microcontroller)
  • Firmware (with re-locatable assembler code) for the microcontroller.

Features:

On-Board Thermistor

  • Can select a high accuracy NTC thermistor
  • Can select an emulator for quick bench work

Voltage Divider

  • Linearizes thermistor’s response
  • Series resistor has an emulator for quick prototyping of different designs

PGA

  • Buffers the NTC Thermistor
  • Increases linearity and temperature resolution
  • Provides an additional input

SMD Test Points

Companion Tools

  • PICkit™1 Flash Starter Kit
  • Signal Analysis PICtail Daughter Board
Downloads