|
Signal Analysis PICtail™ Daughter Board

Part Number: AC164120
The Signal Analysis PICtail™ Daughter Board works as an extension to the PICkit™ 1 Flash Starter Kit. When combined with PICkit 1 firmware version 2.0.0 or later and the signal-analysis PC program, the Signal Analysis PICtail Daughter Board can perform signal-analysis capabilities such as: real-time strip chart, oscilloscope, Fast Fourier Transformation (FFT), histogram and programming. The Signal Analysis PICtail Daughter Board comes populated with a PIC16F684 and two 25LC640 SPI™ compatible serial EEPROM memory devices.
Features
Package Contents
- Signal Analysis PICtail Daughter Board
- PIC16F684 – 14-pin PDIP
- 25LC640-I/P 64K Serial EEPROM – 8-pin PDIP
- PICkit 1 Flash Starter Kit Software
- PICtail Signal Analysis Board Information Sheet
Downloads
- PICkit 1 Signal Analysis Setup.exe for use with the Signal Analysis Daughter Board V1.00 Link
- PICkit Signal Analysis User’s Guide Link
|