TC1047A Temp-to-Voltage Converter PICtail Demo Board
Buy/Sample Options TC1047ADM-PICTL
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
TC1047A Temp-to-Voltage Converter PICtail Demo Board 
Part Number: TC1047ADM-PICTL

Devices Supported: TC1047A

Summary Description:

(Consider MCP9700 Temperature-to-Voltage Converter PICtail Demo Board)

The TC1047A Temperature to Voltage Converter PICtail Demo Board demonstrates how to interface the TC1047A Temperature to Voltage Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate an analog temperature sensor in their system.

Features:

  • Available F/W routine transmits TC1047A temperature data via SPI serial bus to a PIC microcontroller, as well as performs conversions to °F and °C.
  • Standard 100-mil header for easy interface to PICkit 1 Flash Starter Kit or custom application
  • Small PCB layout
Downloads