TC77 Thermal Sensor PICtail Demo Board
Buy/Sample Options TC77DM-PICTL
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
TC77 Thermal Sensor PICtail Demo Board 
Part Number: TC77DM-PICTL

Devices Supported: TC77

Summary Description:

The TC77 Thermal Sensor PICtail Demo Board demonstrates how to interface the TC77 Thermal Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate a digital temperature sensor in their system.

Features:

  • Available F/W routine transmits TC77 temperature data via SPI serial bus to a PIC microcontroller, as well as performs conversions to °F and °C.
  • Standard 100-mill header for easy interface to PICkit 1 Flash Starter Kit or custom application
  • Small PCB layout
Downloads