|
Devices Supported: MCP73826, MCP73827, MCP73828
Summary Description:
The MCP7382X Li-Ion Battery Charger Evaluation Board features three circuits utilizing the MCP73826, MCP73827 and MCP73828 devices to demonstrate simple, stand-alone, linear charging of single cell Lithium-Ion/Lithium-Polymer battery packs (the battery packs are not included).
Features:
- Three single-cell reference designs are provided
- The reference designs demonstrate controlled current charging followed by constant voltage charging
- Constant current output of 1A is provided. Output current can be adjusted by varying a sense resistor
- Prototyping area included to allow interfacing to a microcontroller
|