MCP2140 IrDA Wireless Temp Demo Board
Buy/Sample Options MCP2140DM-TMPSNS
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP2140 IrDA Wireless Temp Demo Board 
Part Number: MCP2140DM-TMPSNS

Devices Supported: MCP2140

Summary Description:

The MCP2140 IrDA Standards Wireless Temp Sensor Demo Board demonstrates the MCP2140 device in a real world application. The system designer can use this design as an example of how to integrate an IrDA standard port in their system.

Features:

  • Demonstrates the MCP2140 IrDA Protocol Controller in a data logging application
  • Communicates directly to a laptop computer, Palm or Pocket PC PDA
  • Primary device application programs are provided to demonstrate operation (for PC, Palm OS, Pocket PC)
  • Demonstrates the MCP2140 IrDA Protocol Controller in a data logging application
  • F/W routines transmit TC1047A temperature and other data to a primary device (i.e., Laptop, PDA)
  • Reprogrammable PIC18F1320 with ICSP™ (In-Circuit Serial Programming™) interface and ICD header
  • Operates on 3 AAA alkaline batteries
Downloads