MCP2120/2150 Developer's Kit
Buy/Sample Options DM163008
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MCP2120/2150 Developer's Kit 
Part Number: DM163008

Recommended Replacement Board(s):

The functionality of the MCP2120 Developer's Board can be created using the MCP212x Developer's Daughter Board (MCP212XEV-DB).

idcplg?IdcService=SS_GET_PAGE&nodeId=1406&dDocName=en024093&part=MCP212XEV-DB

The functionality of the MCP2150 Developer's Board can be created using the MCP215x/40 Developer's Daughter Board (MCP215X/40EV-DB).

idcplg?IdcService=SS_GET_PAGE&nodeId=1406&dDocName=en024783&part=MCP215X/40EV-DB

Devices Supported: MCP2120, MCP2150

The MCP2120/2150 Infrared Developer’s Kit is Obsolete

Summary Description of Obsolete Board (including downloads):

The MCP2120/2150 Infrared Developer's Kit includes everything needed to create a system that communicates using infrared. The kit contains two MCP2120 developer's boards enabling a complete system (transmitter and receiver) to be implemented, and a MCP2150 developer's board that can be used to set up a system to communicate with other IrDA enabled devices.

The MCP2150 developer's board can easily be modified to assist in developing DCE applications with the MCP2155.

Use these developer's boards to configure input options, including direct connection to a host UART or through on-board headers, and output options, including an off-the-shelf infrared transceiver and a minimal cost component solution that is jumper-selectable.

Downloads