|
Summary
The rfPIC Development Kit 1 provides design engineers with an easy way to evaluate unidirectional remote sense and control wireless links based on the rfPIC12F675 and rfRXD0420/0920 devices. The kit is based on the popular PICkit™ 1 FLASH Starter Kit and consists of modular building blocks for different transmitters and receivers that can be utilized for prototype systems or to evaluate different options using Microchip products.
Features
- Package Contents:
PICkit™ 1 FLASH starter kit
433.92 MHz transmitter
315 MHz transmitter
433.92 MHz receiver
315 MHz receiver
rfPIC software and complete documentation (on CD)
System Requirements
- Supported Operating Systems:
Windows 98 Second Edition
Windows ME
Windows 2000
Windows XP
- Other Requirements:
Available USB Port
Additional items that may be used with this kit:
Part Number
|
Description
|
AC164101
|
rfPIC transmitter module (433.92 MHz)
|
AC164102
|
rfPIC transmitter module (315 MHz)
|
AC164103
|
rfPIC receiver module (433.92 MHz)
|
AC164104
|
rfPIC receiver module (315 MHz)
|
AC164105
|
rfPIC receiver module 5 pack (433.92 MHz)
|
AC164106
|
rfPIC receiver module 5 pack (315 MHz)
|
|