PICDEM 4 Demonstration Board
Buy/Sample Options DM163014
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
PICDEM 4 Demonstration Board 
Part Number: DM163014

Summary

The PICDEM 4 is a demonstration and evaluation board for the 8-pin, 14-pin, and 18-pin general purpose family of products with power management features.

It comes with two pre-programmed Flash-based microcontrollers, the PIC18F1320 and PIC16F627A, which both feature nanoWatt Technology. The demo features many of the device features and easy peripheral interface. The user can also take advantage of the Flash-based microcontroller and its in-circuit debugger capability by cutting, pasting, rewriting or adding to the program to make their own modification via MPLAB ICD 2, In-Circuit Debugger, DV164004.

Features

  • Three different sockets supporting 8-, 14- and 18-pin DIP devices
  • On-board +5V regulator for direct input from 9V, 100 mA AC/DC wall adapter
  • Active RS-232 port
  • 8 LED’s
  • 2 x 16 LCD display
  • 3 push button switches and master reset
  • Generous prototyping area
  • I/O Expander
  • Supercapacitor circuitry
  • Area for a LIN transceiver
  • Area for a motor driver
  • MPLAB ICD 2 connector
Downloads