MPLAB ICE 2000
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
MPLAB ICE 2000

Summary
MPLAB® ICE 2000 is a full-featured emulator system providing full speed (up to 25 MHz) emulation, low voltage operation, 32K by 128-bit trace, and up to 65,535 breakpoints. It is small, portable and lightweight. Interchangeable processor modules allow the system to be easily configured to emulate different processors. Complex triggering provides sophisticated trace analysis and precision breakpoints. The trace analyzer captures real-time execution addresses, opcodes and read/writes of external data. It also traces all file register RAM usage showing internal addresses and data values, as well as all accesses to special function registers, including I/O, timers and peripherals. Triggers and breakpoints can be set on single events, multiple events and sequences of events. The MPLAB ICE 2000 analyzer is fully transparent and does not require halting the processor to view the trace.
The kit contains:

  • MPLAB ICE 2000 emulator pod
  • Logic cable
  • Parallel (printer) port connecting the pod to the PC
  • Power supply
  • Tripod
  • MPLAB Integrated Development Environment (IDE) CD featuring MPASM™ assembler, MPLAB programmer's editor, symbolic debugger and project manager with built-in support for high-level languages.

Options
These options are available separately:

  • Processor modules for support of PIC® families
  • Device adaptors for interconnection from the processor module. For information on the variants of the device adapters, check this chart.
  • Transition sockets for connection to sockets on the target design
Downloads