FilterLab Filter Design Software
Contact Microchip
Development Tool Selector
Microchip Advanced Parts Selector (MAPS)
CiSAR (Service Request)
FilterLab Filter Design Software

Summary

FilterLab® is an innovative software tool that simplifies active filter design. Available at no cost, the FilterLab® active filter software design tool provides full schematic diagrams of the filter circuit with component values and displays the frequency response.

Features

  • Allows the design of low-pass filters up to an 8th order filter with Chebyshev, Bessel or Butterworth responses from frequencies of 0.1 Hz to 10 MHz
  • Selection of flat passband or sharp transition from passband to stopband
  • Options, such as minimum ripple factor, sharp transition and linear phase delay, are available
  • Changes in capacitor values can be implemented
  • Generates a spice model of the designed filter allowing time domain analysis in spice simulations

FilterLab Live --A video on how to use Filterlab.
Korean version

Japanese version

Chinese version

Downloads